??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-D01 - Wireless pressure switch
Bill of material
554862
Order No.
Output wireless
1
Operating pressure
bar
Battery life up to
1,5 Jahre
Ingress protection
IP67
B
40 mm
Diameter
30 mm
Diameter
44 mm
Diameter
2 mm
G
M 5 mm
H
82 mm
H1
20 mm
H2
42 mm
L
90 mm
L1
53 mm
L2
7 mm
SW
5 mm
Weight
g
Customs tariff number
85269200
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models