??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5010G - Gateway
Bill of material
554177
Order No.
Inputs wireless
Outputs relay
Monitoring Battery status
Monitoring Connection status
Ingress protection
IP20
B
95 mm
B1
113.5 mm
H
58 mm
H1
120 mm
L
107 mm
Weight
250 g
Customs tariff number
85371091
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models