??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 448 - Cylinder rose set
Bill of material
555069
Order No.
555069
Diameter
53 mm
Material thickness
10 mm
Weight
26 g
Customs tariff number
83024110
European Article Number
4020772004095
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models