??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1650-213 - Gripper with compensation unit, pneumatic
Bill of material
557743
Order No.
Article No.
Gripper extension
min. operating pressure P
2 bar
max. operating pressure P
8 bar
Stroke
23 mm
Gripping force F
700 N
Diameter
80 mm
Diameter
25 mm
Interference zone
mm
L1
60.5 mm
L3
55 mm
Weight
g
Degree
+/- 3 °
Z
5 mm
Customs tariff number
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Maintenance
see print and online media / or enclosed operating instructions for defined products
Previews
3D
Dimension
2D
Download CAD models