??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1600R - Gripper inserts for gripper - blanks
Bill of material
561704
Order No.
Material
L1
50 mm
L2
80 mm
L3
8 mm
L4
12 mm
L5
30 mm
Weight
g
Customs tariff number
84662098
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Stáhnout CAD model