??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1600FG - Gripper inserts for gripper - wireless sensoring systems
Bill of material
561709
Order No.
561709
L1
30 mm
L2
30 mm
L3
12.3 mm
L4
12 mm
Weight
375 g
Customs tariff number
84669400
European Article Number
4020772022600
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models