??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1600F - Gripper inserts for gripper - finger
Bill of material
563930
Order No.
563930
L1
16 mm
L2
29 mm
L3
2.5 mm
Gripper L5=80
7.5-50 mm
Gripper L5=100
7.5-70.0 mm
Weight
70 g
Customs tariff number
84669400
European Article Number
4020772250355
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
2D
Download CAD models