??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1590MSL - AMF-Marker Slimline, Marking tool
Bill of material
550226
Order No.
550226
WELDON
12
Diameter
3 mm
Diameter
12 mm
Diameter
6 mm
L1
95 mm
L2
86 mm
L3
9.5 mm
L4
59 mm
L5
44 mm
L6
75 mm
Weight
29 g
Customs tariff number
84663000
European Article Number
4020772000226
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models