??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1550MXLN - Marking needle, fits No. 1550MXL
Bill of material
550469
Order No.
Needle
Design
Diameter
4 mm
L1
47 mm
Radius
mm
eccentricity
mm
Weight
8 g
Customs tariff number
84663000
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Размер
2D
Сваляне на CAD модели