??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CZ-KG - Ball joint
Bill of material
17699
Order No.
17699
max. r.p.m.
60 1/min
min. KSS pressure
5 bar
max. KSS pressure
120 bar
min. air pressure
5 bar
max. air pressure
10 bar
Diameter
8 mm
Thread
G1/4 Zoll
Thread
G 1/4 Zoll
L1
33 mm
L2
8 mm
L3
15 mm
Width across flats
24 mm
Weight
70 g
Customs tariff number
84663000
European Article Number
4020772017699
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models