??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CZ - Gauge
Bill of material
17715
Order No.
17715
Diameter
44 mm
L1
26.0 mm
Thread
G 1/8"
L2
34 mm
L3
46 mm
L4
SW14 mm
max. r.p.m.
120 1/min
min. KSS pressure
5 bar
max. KSS pressure
100 bar
Weight
67 g
Customs tariff number
84663000
European Article Number
4020772017712
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models