??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CBVC - AMF-Cleaner, Ball Vertical Control design
Bill of material
17590
Order No.
17590
WELDON
16
Diameter
16 mm
Diameter
60 mm
L1
110 mm
Insertion depth
40 mm
max. r.p.m.
65 1/min
min. KSS pressure
5 bar
max. KSS pressure
120 bar
Weight
330 g
Customs tariff number
84663000
European Article Number
4020772017590
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models