??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1400WXL - AMF-Writer Extra Large, Marking tool
Bill of material
17475
Order No.
17475
Needle
60R10 Ex00
WELDON
20
R1
1.0 mm
Speed
0 - 300 1/min
max. marking speed
200 m/min
D1
4 mm
D2
20 mm
D3
26 mm
D4
40 mm
D5
46 mm
L1
126 mm
L2
113 mm
L3
13 mm
L4
26 mm
L5
74 mm
L6
36 mm
Weight
318 g
Customs tariff number
84663000
European Article Number
4020772017477
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Wymiar
2D
Pobierz modele CAD