??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMD51_52_408 - Special fitting, seal plate part 40 series slot width 8.2 U-shaped slot bar
Bill of material
AMD51-408
code
type
U-shaped groove bar
material
PP
color
The smallest unit
1m
weight
24 g/m
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models