??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
SMC
Description
AMD - Micro Mist Separator
Bill of material
AMD350C-03
Body size
Thread type
Port size
Accessory
Auto drain
Rubber material: Fluororubber
For medium air pressure (1.6 MPa)
Drain guide 1/4 female thread
IN-OUT reversal direction
With differential pressure switch (125 VAC 30VDC)
With differential pressure switch (30 VDC)
With element service indicator
Degreasing wash/ white vaseline
Thread on/off
预览
3D
尺寸标注
2D
下载CAD模型