??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
am1001_9pg - Bel Power Solutions
Bill of material
AM1001-9PG
Part Number
AM1001-9PG
Description
DC-DC Rugged Melcher™ Cassette, Power 41W, Output 5.1VDC, 8A, Input 8-35VDC, Potentiometers for Adjustment Of Output Voltages, RoHS Compliant
Power
41 W
Voltage Input
kol.35 VDC
Output Voltage
5,1 VDC
Output Current
8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models