??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Comepi
Description
AM_R11
Bill of material
AM3R11X12P
Part Number
Casing Material
Painted zamak
Width
30 mm
Electrical connections
IP Degree of Protection
IP66
Actuating Head
Steel plunger with manual reset
Head Material
Thermoplastic head
Microswitch
Approvals
Reference Directives
LVD - 2014/35/EU
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
Interlock type according to EN ISO 14119
/
Encoding level according to EN ISO 14119
/
Operating Temperatures
-25°C … +70°C °C
Stock Temperatures
-30°C … +80°C °C
Protection against electric shocks (according to IEC 60536)
Class I Class
Rated Insulating Voltage Ui
V
Pollution Degree
3
Contact rating secondo UL50
A300 - Q300
Rated Impulsive Voltage Uimp
6 kV
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 10A / 120V - 6A / 400V - 4A
DC-13 operating currents according to IEC 60947-5-1
24V - 6A / 125V - 0.55A / 250V - 0.4A
Switching Frequency
3600 cycles/hour
Resistance Between Contacts
25
Connecting Terminals
Connecting Cables Dimensions
mm²
Protective Conductor Terminal
M3.5 screw with cable clamp (+,-) pozidriv 2
Marking Terminals
According to IEC 60947-5-1
Mechanical Durability
1 Millions of Operations
B10d
2 Millions of Operations
Previews
3D
Dimension
2D
Download CAD models