??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
ALW/ALXW - Large Air Cylinder/ Built-in Magnet / Double Acting : Double Rod
Bill of material
ALWB125-25
Ident number
Mounting
Tube Material
Type
Bore Size
mm
Stroke
mm
Stroke
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Cushion
Rode Option
Rode Option
Series
Auto Switch
Number
Knuckle Joint
Knuckle Joint
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Dimensions
47 mm
Dimensions
145 mm
Dimensions
115 mm
Dimensions
36 mm
Dimensions
90 mm
Dimensions
59 mm
Dimensions
43 mm
Dimensions
14 mm
Dimensions
16 mm
Thread
M14x1.5
Dimensions
15 mm
Dimensions
27.0 mm
Thread
M30x1.5
Dimensions
35 mm
Thread
1/2
Dimensions
98 mm
Dimensions
110 mm
Dimensions
318 mm
Dimensions
75 mm
Dimensions
40 mm
Dimensions
133 mm
Dimensions
0.2STROKE
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models