Aluminium telescopic slides with full extension
Chambrelan
Telescopic slides with full extension
Powered by
CAD模型選擇
D1422 - Aluminium Telescopic Slide - Full Extension - max Load rating : 65 ...
05.05.2020
D444 - Aluminium Telescopic Slide - Full Extension - max Load rating : 40 k...
05.05.2020
D444F - Aluminium Telescopic Slide - Full Extension with Lock in - max Load...
05.05.2020
D444V - Aluminium Telescopic Slide - Full Extension with Lock out - max Loa...
05.05.2020
D444VF - Aluminium Telescopic Slide - Full Extension with Lock in & out - m...
05.05.2020
D446 - Aluminium Telescopic Slide - Full Extension - Detachable - max Load ...
05.05.2020
D5 - Aluminium Telescopic Slide - Full Extension - max Load rating : 71 kg ...
05.05.2020
D500 - Aluminium Telescopic Slide - Full Extension - max Load rating : 80 k...
05.05.2020
D500DD - Aluminium Telescopic Slide - Full Extension - Double Extension - m...
05.05.2020
D500F - Aluminium Telescopic Slide - Full Extension with Lock in - max Load...
05.05.2020
D500V - Aluminium Telescopic Slide - Full Extension with Lock out - max Loa...
05.05.2020
D500VF - Aluminium Telescopic Slide - Full Extension with Lock in & out - m...
05.05.2020
D5DD - Aluminium Telescopic Slide - Full Extension - Double Extension - max...
05.05.2020
D5F - Aluminium Telescopic Slide - Full Extension with Lock in - max Load r...
05.05.2020
D5S - Aluminium Telescopic Slide - Full Extension Synchronized - max Load r...
05.05.2020
D5V - Aluminium Telescopic Slide - Full Extension with Lock out - max Load ...
05.05.2020
D5VF - Aluminium Telescopic Slide - Full Extension with Lock in & out - max...
05.05.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎