??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.44 - Aluminium Construction Profiles Series 25/40
Bill of material
25.44.0100
Article number
25.44.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Detail degree
Weight
3.77 kg/m
Description
Profile mk 2025.44
Material
AlMgSi 0,5 F25
Surface
anodized E6/EV1
Measure
20 x 160 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1397.82 mm²
Moment of inertia
5.90 cm4
Moment of inertia
314.51 cm4
Section Modulus
5.86 cm³
Section Modulus
39.29 cm³
Previews
3D
Dimension
2D
Download CAD models