??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2023 - Aluminium Construction Profiles Series 50
Bill of material
51.23.0100
Article number
51.23.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Detail degree
Weight
3.00 kg/m
Description
Profile mk 2023
Material
AlMgSi 0,5 F25
Surface
anodized E6/V1
Measure
50 x 75 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
1100.00 mm²
Moment of inertia
30.60 cm4
Moment of inertia
30.00 cm4
Section Modulus
21.10 cm³
Section Modulus
11.90 cm³
Previews
3D
Dimension
2D
Download CAD models