??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2008 - Aluminium Construction Profiles Series 50
Bill of material
51.08.0100(00-00-0)
Article number
51.08.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
End machining
Position
Detail degree
Weight
9.09 kg/m
Description
Profile mk 2008
Material
AlMgSi 0,7 F28
Surface
anodized E6/V1
Measure
50 x 200 mm mm
Colour
Alu natural
Stock Length
5100 mm
Surface area
3366.41 mm²
Moment of inertia
106.83 cm4
Moment of inertia
1302.47 cm4
Section Modulus
42.73 cm³
Section Modulus
130.24 cm³
Previews
3D
Dimension
2D
Download CAD models