??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-20x20 - Aluminium profile system
Bill of material
E01000BBA0010 AluProfil F-20x20, L=10
Article description
Alu profile F-20x20
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
197,4 mm²
I
0,778 cm^4
W
0,777 cm³
Calculated weight
5.330 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
プレビュー
3D
2D
ダウンロード(CADデータ)