??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALSS - 1 ROBOT - LINEAR AXIS ON THE FLOOR - STANDARD
Bill of material
LUCAS - MOTORIZED LINEAR AXIS ON THE FLOOR - STANDARD - 1 ROBOT
Robot brand
Robot model
Robot weight
kg
Robot arm length
mm
Length of the robot base
mm
Width of the robot base
mm
Robot payload
kg
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
Max travel speed
m/s
Acceleration max of carriage
m/s²
Height on carriage
491 mm
Offset height
mm
Enter value for DZR
Offset height
mm
cm
inch
ft
Lateral backwardation
mm
Robot position height
491.0 mm
LUCAS Category
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
Protection bellow option
Effective stroke
5096.0 mm
Energy chain width
mm
Energy chain position
Arrival position of the cables
Precision and repeatability
Precision of racks
+/- 0.419 mm
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
Bidirectional repeatability without deformation of the structure
+/- 0.194 mm
Straightness of the beam without deformation of the structure
0.60 mm
Stiffness
Carriage position
mm
Enter value for POSCHARIOT
Carriage position
mm
cm
inch
ft
Application field
Type of application
Main environment
Maximum emergency stop deceleration
m/s²
Motor maximum torque required
9.56 Nm
Maximum motor brake torque
78.57 Nm
Load inertia applied to the motor shaft
250.49 kg.cm²
Required motor speed
2727 tr/min
Carriage housings color
Beam and feet color
Warranty option
Customer tests at LUCAS
Place of delivery and installation
Distance between LUCAS and the installation site
km
Previews
3D
2D
Pobierz modele CAD