??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALSP - 2 LOADS - LINEAR AXIS ON THE FLOOR - WITH METAL PROTECTION
Bill of material
LUCAS - MOTORIZED LINEAR AXIS ON THE FLOOR WITH METAL PROTECTION - 2 CHARGES
Load 1
kg
Load length 1
mm
输入参数值: LOCHARGE1
Load length 1
mm
cm
inch
ft
Load width 1
mm
输入参数值: LACHARGE1
Load width 1
mm
cm
inch
ft
Center of gravity position of load following Y1
mm
输入参数值: CDGYCHARGE1
Center of gravity position of load following Y1
mm
cm
inch
ft
Center of gravity position of load following Z1
mm
输入参数值: CDGZCHARGE1
Center of gravity position of load following Z1
mm
cm
inch
ft
Load 2
kg
Load length 2
mm
输入参数值: LOCHARGE2
Load length 2
mm
cm
inch
ft
Load width 2
mm
输入参数值: LACHARGE2
Load width 2
mm
cm
inch
ft
Center of gravity position of load following Y2
mm
输入参数值: CDGYCHARGE2
Center of gravity position of load following Y2
mm
cm
inch
ft
Center of gravity position of load following Z2
mm
输入参数值: CDGZCHARGE2
Center of gravity position of load following Z2
mm
cm
inch
ft
Useful stroke
mm
输入参数值: COURSE
Useful stroke
mm
cm
inch
ft
Max travel speed
m/s
Acceleration max of carriage
m/s²
Height on carriage
592.0 mm
LUCAS Category
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
Effective stroke
5368.0 mm
Energy chain width
mm
Energy chain position
Arrival position of the cables
Precision and repeatability
Precision of racks
+/- 0.442 mm
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
Bidirectional repeatability without deformation of the structure
+/- 0.202 mm
Straightness of the beam without deformation of the structure
0.75 mm
Stiffness
Carriage 1 position
mm
输入参数值: POSCHARIOT1
Carriage 1 position
mm
cm
inch
ft
Carriage 2 position
mm
输入参数值: POSCHARIOT2
Carriage 2 position
mm
cm
inch
ft
Application field
Type of application
Main environment
Maximum emergency stop deceleration
m/s²
Motor maximum torque required
29.57 Nm
Maximum motor brake torque
96.00 Nm
Load inertia applied to the motor shaft
841.42 kg.cm²
Required motor speed
2727 tr/min
Maximum engine length
252.0 mm
Carriage housings color
Beam and feet color
Warranty option
Customer tests at LUCAS
Place of delivery and installation
Distance between LUCAS and the installation site
km
预览
3D
2D
下载CAD模型