??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Alnminium Floor Bracket - Foot Supports Series
Bill of material
LE-JZC-3060
Order Number
Material
Aluminium
A
140 mm
B
80 mm
C
40 mm
D
mm
E
6 mm
F
56 mm
G
20 mm
H
mm
I
mm
J
mm
K
mm
L
mm
M
mm
Weight
kg
Connection No
Previews
3D
Dimension
2D
Download CAD models