??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Robotunits
Description
Allround Sliding Door - Allround
Bill of material
SAF 0872 SLA 2120
Opening
Panel filling
Sliding Door width
1990.000 mm
Sliding Door height
2200.000 mm
Inside height
2120.000 mm
Inside width
872.000 mm
Weight
46.452 kg
Robotunits webshop
SAF 0872
Previews
3D
2D
Download CAD models