??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Robotunits
Description
Allround Double Door - Allround
Bill of material
SAD 2083 SLA 2160
Door stop
Panel filling
Double Door width
2163.000 mm
Double Door height
2200.000 mm
Inside height
2160.000 mm
Inside width
2083.000 mm
Weight
48.505 kg
Robotunits webshop
SAD 2083
Previews
3D
2D
Pobierz modele CAD