??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
ALISSO - Lamp with upper and lower light with mirror fixing
Bill of material
V507020SA
LOD Destination
LOD Level
Code
V507020SA
Width
cm
Frame finish
Watt
7.7 W
Lumen
555
Brand description
Inda
Article number
V507020SA
Short description 1
INDA Lam.specchio V507020SA
Short description 2
ALISSO L60 H2 P1.2 SA
Article description
Brand: INDA Serie: ALISSO Lampada con attacco a specchio Prod. No.: V507020SAL60 H2 P1.2 SA W
International Code
EAN-13:8021586763341
Height
2 cm
Depth
1.2 cm
Article type
Standard
State
Current
Variant Characteristics
0
Weight
0.2 kg
Series
Alisso
Line
Lamps
Model
V507020SA
Intrastat code
70099200
Collection
Universali
Product group
V50
Previews
3D
2D
Download CAD models