??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI5-P-VRS-FCM - Cross gears
Bill of material
ALI5-P-VRS-FCM/0050/M57/277/480/60-T-1--71-4/_///2FCM0/IP65/P1/A1///
Type of actuator
ALI5-P-VRS-FCM
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
Version
FMAX
N
Speed
mm/s
GR. motore
71
Motor power
N° Pole
Type
Note motore
-
Voltage
V
Brake
Protection Class
Options
Terminalbox position
Encoder
Note encoder
-
Mechanical limit switsches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
Protection Class
Antirotation device
Rear ends
Front end
Stainless steel
OPZY
-
Viton seals
Painting
OPZ2Y
-
Previews
3D
Dimension
2D
Download CAD models