??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MecVel
Description
ALI5-P - Cross gears
Bill of material
ALI5-P/0050/M13/277/480/60-T-1--71-4/_//IP65/P1/A1//////
Type of actuator
ALI5-P
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
Version
M13
u
FMAX
6600
u
N
Speed
28
u
mm/s
GR. motore
71
Motor power
0.37
u
N° Pole
4
u
Type
Note motore
-
Voltage
V
Brake
Protection Class
Options
Terminalbox position
Encoder
Note encoder
-
Protection Class
Antirotation device
Rear ends
Front end
Stainless steel
OPZY
-
Safety nut
Bellows
Viton seals
Painting
OPZ2Y
-
Previews
3D
Dimension
2D
Download CAD models