??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MecVel
Description
ALI3-VRS-AC - Ballscrew actuator without limit switches - AC motor
Bill of material
ALI3-VRS/0050/M01/CA-277/480/60-T-2-0.09/-/IP65/-/M0/1/IP65/P1/A1
Type of actuator
ALI3-VRS
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Stroke
mm
Enter value for CC
Stroke
mm
cm
inch
ft
Version
FMAX
5000 N
Speed
mm/s
Gr. motor
50
N° Pole
2
Power
0.09 kW
Motor
CA
Type
Motor notes
-
Voltage
V
Brake
Protection Class
Opzional
Encoder
Encoder notes
-
Motor position
E-box position
Protection class
Antirotation
Rear end position
Front end
Stainless steel
Inox notes
-
Bellows boot
Painting
Painting notes
-
Viton seals
Previews
3D
Dimension
2D
Download CAD models