??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI3-F-DC - Actuator with limit switches - DC motor
Bill of material
ALI3-F/0050/M02/CC-24-61,5-5000/M0/2FC1/FC1/P1/A1/0
Type
ALI3-F
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
Stroke
mm
Enter value for CC
Stroke
mm
cm
inch
ft
Version
FMAX
N
Speed
mm/s
Gr. motor
61,5
RPM
5000 rpm
Motor
CC
Voltage
V
Motor notes
-
Motor position
Encoder
Encoder notes
-
Antirotation
Limit switches
Potentiometer
(k Ohm)
Limit switches position
Rear end position
Front end
Stainless steel
Inox notes
-
Bellows boot
Painting
Painting notes
-
Safety nut
Viton seals
XFC
3.000
Previews
3D
Dimension
2D
Download CAD models