??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALCS - 1 ROBOT - LINEAR AXIS ON EDGE
Bill of material
LUCAS - MOTORIZED LINEAR AXIS ON EDGE - 1 ROBOT
Robot brand
Robot model
Robot weight
kg
Robot arm length
mm
Length of the robot base
mm
Width of the robot base
mm
Robot payload
kg
Useful stroke
mm
Enter value for COURSE
Useful stroke
mm
cm
inch
ft
Max travel speed
m/s
Acceleration max of carriage
m/s²
LUCAS Category
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
Protection bellow option
Effective stroke
10096.0 mm
Offset of the poles
mm
Enter value for I
Offset of the poles
mm
cm
inch
ft
End pillar 1 position
Offset of the end pillar 1
mm
Enter value for I1
Offset of the end pillar 1
mm
cm
inch
ft
End pillar 2 position
Offset of the end pillar 2
mm
Enter value for I2
Offset of the end pillar 2
mm
cm
inch
ft
Choice of height
Height value
mm
Enter value for HAUTEUR
Height value
mm
cm
inch
ft
Energy chain width
mm
Energy chain position
Arrival position of the cables
Precision and repeatability
Precision of racks
+/- 0.659 mm
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
Bidirectional repeatability without deformation of the structure
+/- 0.194 mm
Straightness of the beam without deformation of the structure
1.10 mm
Stiffness
Carriage position
mm
Enter value for POSCHARIOT
Carriage position
mm
cm
inch
ft
Application field
Type of application
Main environment
Maximum emergency stop deceleration
m/s²
Motor maximum torque required
9.56 Nm
Maximum motor brake torque
78.57 Nm
Load inertia applied to the motor shaft
250.49 kg.cm²
Required motor speed
2727 tr/min
Carriage housings color
Beam and pillars color
Warranty option
Customer tests at LUCAS
Place of delivery and installation
Distance between LUCAS and the installation site
km
Previews
3D
2D
下載CAD模型