??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ALB44VS, SALB44VS - 4x4 Configurable L-Block w/Cross Hole Mounting - Vertical Side Hole
Bill of material
ALB44VS20-T10-A80-B80-N9-D6F-MA8-DA6F
Part Number
ALB44VS20-T10-A80-B80-N9-D6F-MA8-DA6F
Type Selection
ALB44VS,SALB44VS
Material
Width
mm
Thickness (1mm Incremento)
mm
Enter value for T
Thickness (1mm Incremento)
mm
cm
inch
ft
A Length (1mm Incremento)
mm
Enter value for A
A Length (1mm Incremento)
mm
cm
inch
ft
B Length (1mm Incremento)
mm
Enter value for B
B Length (1mm Incremento)
mm
cm
inch
ft
N/M Hole Selection (1)
N
M
D Dowel Hole (1)
NA/MA Hole Selection (2)
MA
NA
DA Dowel Hole (2)
A1
15 mm
A2
25 mm
B1
20 mm
B2
70 mm
Previews
3D
2D
Download CAD models