??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEIDER Torsysteme
Description
AL603EEF Energy Efficient
Bill of material
AL603EEF-4730-4468-10-10-10-22-10-10-00-10-02-02-02-135-34
TYP
AL603EEF
LOD Destination
LOD Level
Clear width
mm
Enter value for MAULICBRE
Clear width
mm
cm
inch
ft
Clear height
mm
Enter value for MAULICHOE
Clear height
mm
cm
inch
ft
Opening state
Opening direction
Installation position
Order width
4730.0 mm
Operation
Partition variants
Number of wings
4
Running rail system
Bottom detail
Order height
4468 mm
Pass-through width
4108 mm
Pass-through height
4250.0 mm
Built-in access door
Built-in access door DIN
none
Continuous glazing
Number of crossbars
0
Filling 1
Filling 2
Filling 3
Colour frame
Colour aluminium panels
Tender specification text
Tender specification text
Datasheet PDF
Info PDF
Technical Sheet PDF
Technical Sheet PDF
Previews
3D
Dimension
2D
Download CAD models