??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2205 - IO-Link - M12 modules
Bill of material
AL2205
Produktfoto
Kurzbeschreibung
AL2205: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
Long Description
IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Bestellnummer
AL2205
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
IOL MOD SL 8XMP/DX E M12 IP69K
ERP Group Supplier
N2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models