??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
AL2109-P-1820/25/49/76a/143 - Light Grids
Bill of material
AL2109-P-1820/25/49/76a/143
Product Picture
MANUID
AL2109-P-1820/25/49/76a/143
Short Description
Elevator light grid AL2109-P-1820/25/49/76a/143
EAN
4050143048700
Manufacturer Type Description
AL2109-P-1820/25/49/76a/143
Protection field height
1800 mm
min. ambient temperature
-20 °C
Range of the protection field
3500 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
950 nm
Width of sensor
9 mm
max. ambient temperature
60.00 °C
Length of sensor
2000 mm
Height of sensor
34 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
3
LENGTH
2.150
WIDTH
0.085
DEPTH
0.085
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models