??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL1421 - IO-Link - Masters for field applications in the food industry
Bill of material
AL1421
Produktfoto
Kurzbeschreibung
AL1421: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I
Long Description
IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/IP; Number of digital inputs 4; Number of digital outputs 8; Daisy-chain function power supply; fieldbus interface; IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Bestellnummer
AL1421
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
IO-Link Master PFL EIP 4P IP69K
ERP Group Supplier
K4
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models