??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-1212
Bill of material
15500901
MD01
VAR__MANUID_
15500901
Short Description
AL MPS-1212
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 1212<br /><strong>Dimensions: </strong>107 x 109 x 1,5 mm
International product number
4013902120475
Product number of the Manufacturer
15500901
Manufacturer Name
Spelsberg
Manufacturer Type Description
AL MPS-1212
EF000008
107
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
Minimum Order Quantity
1
WEIGHT
0.080
LENGTH
109
WIDTH
107
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Anteprime
3D
2D
Download modelli CAD