??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL ASS
Bill of material
15421001
MD01
VAR__MANUID_
15421001
Short Description
AL ASS
Long Description
For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template, for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1515, 2011, 2020, 2720, 3927<br /><strong>Dimensions: </strong>30 x 59 x 17 mm
International product number
4013902634750
Product number of the Manufacturer
15421001
Manufacturer Name
Spelsberg
Manufacturer Type Description
AL ASS
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.106
LENGTH
59
WIDTH
30
DEPTH
17
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models