??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL ALS-gro
Bill of material
15400601
MD01
VAR__MANUID_
15400601
Short Description
AL ALS-gro
Long Description
External fixing lugs, for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1414, 1515, 2011, 2020, 2720, 3927<br /><strong>Dimensions: </strong>16 x 51 x 6 mm
International product number
4013902634729
Product number of the Manufacturer
15400601
Manufacturer Name
Spelsberg
Manufacturer Type Description
AL ALS-gro
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.089
LENGTH
51
WIDTH
16
DEPTH
6
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models