??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL 1506-3
Bill of material
15000401
MD01
VAR__MANUID_
15000401
Short Description
AL 1506-3
Long Description
Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls<br /><strong>Dimensions: </strong>150 x 64 x 34 mm
International product number
4013902678655
Product number of the Manufacturer
15000401
Manufacturer Name
Spelsberg
Manufacturer Type Description
AL 1506-3
EF000007
EV000270
EF000008
150
EF000040
64
EF000049
34
EF000116
7001
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000072
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
false
EF006279
false
EF006569
EV008895
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
2.600
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
Minimum Order Quantity
1
WEIGHT
0.2874
LENGTH
64
WIDTH
150
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models