AKSF12-C3
HEFA
10-ballscrews
Powered by
CAD모델 선택
{hefa/10-ballscrews/aksf_asmtab.prj},{NB=AKSF12-C3},{SC=AKSF12},{TYPE=AK},{TOM=SF},{CODE=12},{AC=C3},{DD=12},{L=24},{L1=6},{L2=29.5},{L3=6},{B=70},{H=43},{BB=35.0},{BB1=±0.02},{HH1=25},{HH11=±0.02},{B1=36},{H1=35},{P=52},{C1=0},{C2=0},{D1=9},{D2=14},{HH=11},{M=M4},{M1=4},{T=19},{WEIGHT=0.50},{R1=9.00},{R2=3.20},{CODE1=2},{JDD=15/16},{JD=12},{JDTOL=-0.008/-0.017},{JB=10},{JE=36},{JF=15},{JM=M12x1.0},{JS=12},{JC=5.5},{INFOTEXT=website},{PPATH=aksf/assemblies/aksf_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
HEFA
Description
AKSF - AKSF square fixed side
Bill of material
AKSF12-C3
model
AKSF12-C3
AKSF12-C3
Serial code
AKSF12
AKSF12
type
AK:AK series (square fixed side)
AK:AK series (square fixed side)
texture of material
SF:45# steel blackened
SF:45# steel blackened
Accuracy class
C3:High precision C3
C5:Intermediate accuracy C5 (fixed side - preferred standard level)
C7:Ordinary precision C7 (when supporting side - preferred standard grade)
C3:High precision C3
C5:Intermediate accuracy C5 (fixed side - preferred standard level)
C7:Ordinary precision C7 (when supporting side - preferred standard grade)
Shaft diameter
12
12
mm
L
24
24
mm
L1
6
6
mm
L2
29.5
29.5
mm
L3
6
6
mm
B
70
70
mm
H
43
43
mm
b
35.0
35.0
mm
BB1
±0.02
mm
h1
25
25
mm
HH11
±0.02
mm
B1
36
36
mm
H1
35
35
mm
P
52
52
mm
C1
0
0
mm
C2
0
0
mm
d1
9
9
mm
d2
14
14
mm
h
11
11
mm
m
M4
M4
T
19
19
mm
weight
0.50
0.50
kg
Suggested machining dimensions for the outer diameter of the shaft end ball screw shaft
15/16
15/16
mm
Suggested machining size for outer diameter of shaft end
12
12
mm
Suggested outer diameter tolerance of shaft end
-0.008/-0.017
-0.008/-0.017
mm
Suggested machining dimensions for shaft ends
10
10
mm
Suggested machining dimensions for shaft ends
36
36
mm
Suggested machining dimensions for shaft ends
15
15
mm
Recommended nominal thread size
M12x1.0
M12x1.0
Recommended nominal thread size
12
12
Suggested spacing ring length size
5.5
5.5
mm
io
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성