??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ41-G-Z-6065 - General accessories for profiles door frame part fixed zinc alloy hinge
Bill of material
AKQ41-G-Z-6065
Code
AKQ41-G-Z
Type
Tapered hole
Material
Aluminum Alloy
Surface Treatment Processing
Electroplated Matte Chrome
Specifications
Load
220 N
Weight (g)
105 g/pcs
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models