??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01-G-Y-1530-3030 - Profile general accessories-door frame part-hidden aluminum alloy hinge
Bill of material
AKQ01-G-Y-1530-30-L100
Code
Type
Hidden Hinge
Material
A6063-T5
Surface Treatment
Specifications
L
mm
Enter value for L
mm
cm
inch
ft
W1
15 mm
J2
9.0 mm
F2
15.0 mm
S2
24 mm
Load
220 N
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models