??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-G-Z-LR - Hinge for profile double shaft type
Bill of material
AKQ01-G-Z-LR-7947
Code
Type
Double Shaft Hinge
Material
A6063-T5
Surface Treatment
Specifications
W
79 mm
L
47 mm
P
28 mm
S
31 mm
T
4.1 mm
Suitable screw
AIF31-M6-L12
Number of applicable screws
6
Load
150 N
Reference Weight
58 g/pcs
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models