??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-B-Y-R - Profile General Parts ?¡è Waist Hole Hinge (Right)
Bill of material
AKQ01-B-Y-R-6263
Code
Types of
Waist hole type
Material
A6063_T5
Surface treatment
specification
6263
W
62 mm
L
63 mm
P
37 mm
S
36 mm
d
6.5 mm
URL
Website link
Anteprime
3D
Dimensione
2D
Download modelli CAD