??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AKQ01_03-B-Y-L - Profile General Parts ?¡è Waist Hole Hinge (Left)
Bill of material
AKQ01-B-Y-L-6263
Code
Types of
Waist Pass
Material
A6063_T5
Surface Treatment
Specifications
6263
W
62 mm
L
63 mm
P
37 mm
S
36 mm
d
6.5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models