??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
AKQ - Pin shift cylinder
Bill of material
AKQCA50177RA
Series
AKQ
Body type
C : Mounting hole: M10X1.5, Pin diameter: φ8H7
Mounting
Bore
50
Piping size
Nil : Rc(PT)
Guide pin diameter
177
Column type
R : Round bar
Clamp arm position
Reed switch
Switch quantity
Previews
3D
Dimension
2D
Download CAD models